Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Dec 1976 · 100.0%Jan 1977 · 100.0%Feb · 100.0%
Dec 1976
Jan 1977
Feb 1977

SITRAIN LMS TCmanager - Operational

100% - uptime
Dec 1976 · 100.0%Jan 1977 · 100.0%Feb · 100.0%
Dec 1976
Jan 1977
Feb 1977

SITRAIN LMS Web Portal - Operational

100% - uptime
Dec 1976 · 100.0%Jan 1977 · 100.0%Feb · 100.0%
Dec 1976
Jan 1977
Feb 1977

SITRAIN LMS PDFannotation - Operational

100% - uptime
Dec 1976 · 100.0%Jan 1977 · 100.0%Feb · 100.0%
Dec 1976
Jan 1977
Feb 1977

SITRAIN LMS TrainerClient - Operational

100% - uptime
Dec 1976 · 100.0%Jan 1977 · 100.0%Feb · 100.0%
Dec 1976
Jan 1977
Feb 1977

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Dec 1976 · 100.0%Jan 1977 · 100.0%Feb · 100.0%
Dec 1976
Jan 1977
Feb 1977

SITRAIN LMS SupplierClient - Operational

100% - uptime
Dec 1976 · 100.0%Jan 1977 · 100.0%Feb · 100.0%
Dec 1976
Jan 1977
Feb 1977

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Dec 1976 · 100.0%Jan 1977 · 100.0%Feb · 100.0%
Dec 1976
Jan 1977
Feb 1977

MS Teams virtual Classroom - Operational

100% - uptime
Dec 1976 · 100.0%Jan 1977 · 100.0%Feb · 100.0%
Dec 1976
Jan 1977
Feb 1977

SITRAIN Saba - Operational

100% - uptime
Dec 1976 · 100.0%Jan 1977 · 100.0%Feb · 100.0%
Dec 1976
Jan 1977
Feb 1977

Notice history

Feb 1977

No notices reported this month

Jan 1977

No notices reported this month

Dec 1976

No notices reported this month

Dec 1976 to Feb 1977

Next