Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Dec 1974 · 100.0%Jan 1975 · 100.0%Feb · 100.0%
Dec 1974
Jan 1975
Feb 1975

SITRAIN LMS TCmanager - Operational

100% - uptime
Dec 1974 · 100.0%Jan 1975 · 100.0%Feb · 100.0%
Dec 1974
Jan 1975
Feb 1975

SITRAIN LMS Web Portal - Operational

100% - uptime
Dec 1974 · 100.0%Jan 1975 · 100.0%Feb · 100.0%
Dec 1974
Jan 1975
Feb 1975

SITRAIN LMS PDFannotation - Operational

100% - uptime
Dec 1974 · 100.0%Jan 1975 · 100.0%Feb · 100.0%
Dec 1974
Jan 1975
Feb 1975

SITRAIN LMS TrainerClient - Operational

100% - uptime
Dec 1974 · 100.0%Jan 1975 · 100.0%Feb · 100.0%
Dec 1974
Jan 1975
Feb 1975

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Dec 1974 · 100.0%Jan 1975 · 100.0%Feb · 100.0%
Dec 1974
Jan 1975
Feb 1975

SITRAIN LMS SupplierClient - Operational

100% - uptime
Dec 1974 · 100.0%Jan 1975 · 100.0%Feb · 100.0%
Dec 1974
Jan 1975
Feb 1975

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Dec 1974 · 100.0%Jan 1975 · 100.0%Feb · 100.0%
Dec 1974
Jan 1975
Feb 1975

MS Teams virtual Classroom - Operational

100% - uptime
Dec 1974 · 100.0%Jan 1975 · 100.0%Feb · 100.0%
Dec 1974
Jan 1975
Feb 1975

SITRAIN Saba - Operational

100% - uptime
Dec 1974 · 100.0%Jan 1975 · 100.0%Feb · 100.0%
Dec 1974
Jan 1975
Feb 1975

Notice history

Feb 1975

No notices reported this month

Jan 1975

No notices reported this month

Dec 1974

No notices reported this month

Dec 1974 to Feb 1975

Next