Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

SITRAIN LMS TCmanager - Operational

100% - uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

SITRAIN LMS Web Portal - Operational

100% - uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

SITRAIN LMS PDFannotation - Operational

100% - uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

SITRAIN LMS TrainerClient - Operational

100% - uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

SITRAIN LMS SupplierClient - Operational

100% - uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

MS Teams virtual Classroom - Operational

100% - uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

SITRAIN Saba - Operational

100% - uptime
Dec 1972 · 100.0%Jan 1973 · 100.0%Feb · 100.0%
Dec 1972
Jan 1973
Feb 1973

Notice history

Feb 1973

No notices reported this month

Jan 1973

No notices reported this month

Dec 1972

No notices reported this month

Dec 1972 to Feb 1973

Next