Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

SITRAIN LMS TCmanager - Under maintenance

100% - uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

SITRAIN LMS Web Portal - Under maintenance

100% - uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

SITRAIN LMS PDFannotation - Under maintenance

100% - uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

SITRAIN LMS TrainerClient - Under maintenance

100% - uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

SITRAIN LMS WBT & Material Upload - Under maintenance

100% - uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

SITRAIN LMS SupplierClient - Under maintenance

100% - uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

SITRAIN LMS Magnolia CMS - Under maintenance

100% - uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

MS Teams virtual Classroom - Operational

100% - uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

SITRAIN Saba - Operational

100% - uptime
Dec 1970 · 100.0%Jan 1971 · 100.0%Feb · 100.0%
Dec 1970
Jan 1971
Feb 1971

Notice history

Feb 1971

No notices reported this month

Jan 1971

No notices reported this month

Dec 1970

No notices reported this month

Dec 1970 to Feb 1971

Next