Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Dec 1969 · 100.0%Jan 1970 · 100.0%Feb · 100.0%
Dec 1969
Jan 1970
Feb 1970

SITRAIN LMS TCmanager - Operational

100% - uptime
Dec 1969 · 100.0%Jan 1970 · 100.0%Feb · 100.0%
Dec 1969
Jan 1970
Feb 1970

SITRAIN LMS Web Portal - Operational

100% - uptime
Dec 1969 · 100.0%Jan 1970 · 100.0%Feb · 100.0%
Dec 1969
Jan 1970
Feb 1970

SITRAIN LMS PDFannotation - Operational

100% - uptime
Dec 1969 · 100.0%Jan 1970 · 100.0%Feb · 100.0%
Dec 1969
Jan 1970
Feb 1970

SITRAIN LMS TrainerClient - Operational

100% - uptime
Dec 1969 · 100.0%Jan 1970 · 100.0%Feb · 100.0%
Dec 1969
Jan 1970
Feb 1970

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Dec 1969 · 100.0%Jan 1970 · 100.0%Feb · 100.0%
Dec 1969
Jan 1970
Feb 1970

SITRAIN LMS SupplierClient - Operational

100% - uptime
Dec 1969 · 100.0%Jan 1970 · 100.0%Feb · 100.0%
Dec 1969
Jan 1970
Feb 1970

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Dec 1969 · 100.0%Jan 1970 · 100.0%Feb · 100.0%
Dec 1969
Jan 1970
Feb 1970

MS Teams virtual Classroom - Operational

100% - uptime
Dec 1969 · 100.0%Jan 1970 · 100.0%Feb · 100.0%
Dec 1969
Jan 1970
Feb 1970

SITRAIN Saba - Operational

100% - uptime
Dec 1969 · 100.0%Jan 1970 · 100.0%Feb · 100.0%
Dec 1969
Jan 1970
Feb 1970

Notice history

Feb 1970

No notices reported this month

Jan 1970

No notices reported this month

Dec 1969

No notices reported this month

Dec 1969 to Feb 1970

Next