Siemens SITRAIN Application Status - Notice history

Document Viewer experiencing degraded performance

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Dec 1967 · 100.0%Jan 1968 · 100.0%Feb · 100.0%
Dec 1967
Jan 1968
Feb 1968

SITRAIN LMS TCmanager - Operational

100% - uptime
Dec 1967 · 100.0%Jan 1968 · 100.0%Feb · 100.0%
Dec 1967
Jan 1968
Feb 1968

SITRAIN LMS Web Portal - Operational

100% - uptime
Dec 1967 · 100.0%Jan 1968 · 100.0%Feb · 100.0%
Dec 1967
Jan 1968
Feb 1968

SITRAIN LMS PDFannotation - Operational

100% - uptime
Dec 1967 · 100.0%Jan 1968 · 100.0%Feb · 100.0%
Dec 1967
Jan 1968
Feb 1968

SITRAIN LMS TrainerClient - Operational

100% - uptime
Dec 1967 · 100.0%Jan 1968 · 100.0%Feb · 100.0%
Dec 1967
Jan 1968
Feb 1968

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Dec 1967 · 100.0%Jan 1968 · 100.0%Feb · 100.0%
Dec 1967
Jan 1968
Feb 1968

SITRAIN LMS SupplierClient - Operational

100% - uptime
Dec 1967 · 100.0%Jan 1968 · 100.0%Feb · 100.0%
Dec 1967
Jan 1968
Feb 1968

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Dec 1967 · 100.0%Jan 1968 · 100.0%Feb · 100.0%
Dec 1967
Jan 1968
Feb 1968

MS Teams virtual Classroom - Operational

100% - uptime
Dec 1967 · 100.0%Jan 1968 · 100.0%Feb · 100.0%
Dec 1967
Jan 1968
Feb 1968

SITRAIN Saba - Operational

100% - uptime
Dec 1967 · 100.0%Jan 1968 · 100.0%Feb · 100.0%
Dec 1967
Jan 1968
Feb 1968

Notice history

Feb 1968

No notices reported this month

Jan 1968

No notices reported this month

Dec 1967

No notices reported this month

Dec 1967 to Feb 1968

Next