Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

SITRAIN LMS TCmanager - Operational

100% - uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

SITRAIN LMS Web Portal - Operational

100% - uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

SITRAIN LMS PDFannotation - Operational

100% - uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

SITRAIN LMS TrainerClient - Operational

100% - uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

SITRAIN LMS SupplierClient - Operational

100% - uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

MS Teams virtual Classroom - Operational

100% - uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

SITRAIN Saba - Operational

100% - uptime
Dec 1966 · 100.0%Jan 1967 · 100.0%Feb · 100.0%
Dec 1966
Jan 1967
Feb 1967

Notice history

Feb 1967

No notices reported this month

Jan 1967

No notices reported this month

Dec 1966

No notices reported this month

Dec 1966 to Feb 1967

Next