Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Nov 1997 · 100.0%Dec · 100.0%Jan 1998 · 100.0%
Nov 1997
Dec 1997
Jan 1998

SITRAIN LMS TCmanager - Operational

100% - uptime
Nov 1997 · 100.0%Dec · 100.0%Jan 1998 · 100.0%
Nov 1997
Dec 1997
Jan 1998

SITRAIN LMS Web Portal - Operational

100% - uptime
Nov 1997 · 100.0%Dec · 100.0%Jan 1998 · 100.0%
Nov 1997
Dec 1997
Jan 1998

SITRAIN LMS PDFannotation - Operational

100% - uptime
Nov 1997 · 100.0%Dec · 100.0%Jan 1998 · 100.0%
Nov 1997
Dec 1997
Jan 1998

SITRAIN LMS TrainerClient - Operational

100% - uptime
Nov 1997 · 100.0%Dec · 100.0%Jan 1998 · 100.0%
Nov 1997
Dec 1997
Jan 1998

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Nov 1997 · 100.0%Dec · 100.0%Jan 1998 · 100.0%
Nov 1997
Dec 1997
Jan 1998

SITRAIN LMS SupplierClient - Operational

100% - uptime
Nov 1997 · 100.0%Dec · 100.0%Jan 1998 · 100.0%
Nov 1997
Dec 1997
Jan 1998

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Nov 1997 · 100.0%Dec · 100.0%Jan 1998 · 100.0%
Nov 1997
Dec 1997
Jan 1998

MS Teams virtual Classroom - Operational

100% - uptime
Nov 1997 · 100.0%Dec · 100.0%Jan 1998 · 100.0%
Nov 1997
Dec 1997
Jan 1998

SITRAIN Saba - Operational

100% - uptime
Nov 1997 · 100.0%Dec · 100.0%Jan 1998 · 100.0%
Nov 1997
Dec 1997
Jan 1998

Notice history

Jan 1998

No notices reported this month

Dec 1997

No notices reported this month

Nov 1997

No notices reported this month

Nov 1997 to Jan 1998

Next