Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

SITRAIN LMS TCmanager - Operational

100% - uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

SITRAIN LMS Web Portal - Operational

100% - uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

SITRAIN LMS PDFannotation - Operational

100% - uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

SITRAIN LMS TrainerClient - Operational

100% - uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

SITRAIN LMS SupplierClient - Operational

100% - uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

MS Teams virtual Classroom - Operational

100% - uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

SITRAIN Saba - Operational

100% - uptime
Dec 1971 · 100.0%Jan 1972 · 100.0%Feb · 100.0%
Dec 1971
Jan 1972
Feb 1972

Notice history

Feb 1972

No notices reported this month

Jan 1972

No notices reported this month

Dec 1971

No notices reported this month

Dec 1971 to Feb 1972

Next