Siemens SITRAIN Application Status - Notice history

Document Viewer experiencing degraded performance

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

SITRAIN LMS TCmanager - Operational

100% - uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

SITRAIN LMS Web Portal - Operational

100% - uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

SITRAIN LMS PDFannotation - Operational

100% - uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

SITRAIN LMS TrainerClient - Operational

100% - uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

SITRAIN LMS SupplierClient - Operational

100% - uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

MS Teams virtual Classroom - Operational

100% - uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

SITRAIN Saba - Operational

100% - uptime
Dec 1968 · 100.0%Jan 1969 · 100.0%Feb · 100.0%
Dec 1968
Jan 1969
Feb 1969

Notice history

Feb 1969

No notices reported this month

Jan 1969

No notices reported this month

Dec 1968

No notices reported this month

Dec 1968 to Feb 1969

Next