Siemens SITRAIN Application Status - Notice history

100.0% uptime

SITRAIN LXP - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

SITRAIN LMS TCmanager - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

SITRAIN LMS Web Portal - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

SITRAIN LMS PDFannotation - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

SITRAIN LMS TrainerClient - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

SITRAIN LMS WBT & Material Upload - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

SITRAIN LMS SupplierClient - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

SITRAIN LMS Magnolia CMS - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

MS Teams virtual Classroom - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

SITRAIN Saba - Operational

100.0% uptime
Dec 2019 · 100.0%Jan 2020 · 100.0%Feb · 100.0%
Dec 2019
Jan 2020
Feb 2020

Notice history

View current status

Feb 2020

No notices reported this month

Jan 2020

No notices reported this month

Dec 2019

No notices reported this month

Previous

Dec 2019 to Feb 2020

Next