Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Nov 1910 · 100.0%Dec · 100.0%Jan 1911 · 100.0%
Nov 1910
Dec 1910
Jan 1911

SITRAIN LMS TCmanager - Operational

100% - uptime
Nov 1910 · 100.0%Dec · 100.0%Jan 1911 · 100.0%
Nov 1910
Dec 1910
Jan 1911

SITRAIN LMS Web Portal - Operational

100% - uptime
Nov 1910 · 100.0%Dec · 100.0%Jan 1911 · 100.0%
Nov 1910
Dec 1910
Jan 1911

SITRAIN LMS PDFannotation - Operational

100% - uptime
Nov 1910 · 100.0%Dec · 100.0%Jan 1911 · 100.0%
Nov 1910
Dec 1910
Jan 1911

SITRAIN LMS TrainerClient - Operational

100% - uptime
Nov 1910 · 100.0%Dec · 100.0%Jan 1911 · 100.0%
Nov 1910
Dec 1910
Jan 1911

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Nov 1910 · 100.0%Dec · 100.0%Jan 1911 · 100.0%
Nov 1910
Dec 1910
Jan 1911

SITRAIN LMS SupplierClient - Operational

100% - uptime
Nov 1910 · 100.0%Dec · 100.0%Jan 1911 · 100.0%
Nov 1910
Dec 1910
Jan 1911

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Nov 1910 · 100.0%Dec · 100.0%Jan 1911 · 100.0%
Nov 1910
Dec 1910
Jan 1911

MS Teams virtual Classroom - Operational

100% - uptime
Nov 1910 · 100.0%Dec · 100.0%Jan 1911 · 100.0%
Nov 1910
Dec 1910
Jan 1911

SITRAIN Saba - Operational

100% - uptime
Nov 1910 · 100.0%Dec · 100.0%Jan 1911 · 100.0%
Nov 1910
Dec 1910
Jan 1911

Notice history

View current status

Jan 1911

No notices reported this month

Dec 1910

No notices reported this month

Nov 1910

No notices reported this month

Previous

Nov 1910 to Jan 1911

Next