Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Nov 1909 · 100.0%Dec · 100.0%Jan 1910 · 100.0%
Nov 1909
Dec 1909
Jan 1910

SITRAIN LMS TCmanager - Operational

100% - uptime
Nov 1909 · 100.0%Dec · 100.0%Jan 1910 · 100.0%
Nov 1909
Dec 1909
Jan 1910

SITRAIN LMS Web Portal - Operational

100% - uptime
Nov 1909 · 100.0%Dec · 100.0%Jan 1910 · 100.0%
Nov 1909
Dec 1909
Jan 1910

SITRAIN LMS PDFannotation - Operational

100% - uptime
Nov 1909 · 100.0%Dec · 100.0%Jan 1910 · 100.0%
Nov 1909
Dec 1909
Jan 1910

SITRAIN LMS TrainerClient - Operational

100% - uptime
Nov 1909 · 100.0%Dec · 100.0%Jan 1910 · 100.0%
Nov 1909
Dec 1909
Jan 1910

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Nov 1909 · 100.0%Dec · 100.0%Jan 1910 · 100.0%
Nov 1909
Dec 1909
Jan 1910

SITRAIN LMS SupplierClient - Operational

100% - uptime
Nov 1909 · 100.0%Dec · 100.0%Jan 1910 · 100.0%
Nov 1909
Dec 1909
Jan 1910

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Nov 1909 · 100.0%Dec · 100.0%Jan 1910 · 100.0%
Nov 1909
Dec 1909
Jan 1910

MS Teams virtual Classroom - Operational

100% - uptime
Nov 1909 · 100.0%Dec · 100.0%Jan 1910 · 100.0%
Nov 1909
Dec 1909
Jan 1910

SITRAIN Saba - Operational

100% - uptime
Nov 1909 · 100.0%Dec · 100.0%Jan 1910 · 100.0%
Nov 1909
Dec 1909
Jan 1910

Notice history

View current status

Jan 1910

No notices reported this month

Dec 1909

No notices reported this month

Nov 1909

No notices reported this month

Previous

Nov 1909 to Jan 1910

Next