Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Nov 1908 · 100.0%Dec · 100.0%Jan 1909 · 100.0%
Nov 1908
Dec 1908
Jan 1909

SITRAIN LMS TCmanager - Operational

100% - uptime
Nov 1908 · 100.0%Dec · 100.0%Jan 1909 · 100.0%
Nov 1908
Dec 1908
Jan 1909

SITRAIN LMS Web Portal - Operational

100% - uptime
Nov 1908 · 100.0%Dec · 100.0%Jan 1909 · 100.0%
Nov 1908
Dec 1908
Jan 1909

SITRAIN LMS PDFannotation - Operational

100% - uptime
Nov 1908 · 100.0%Dec · 100.0%Jan 1909 · 100.0%
Nov 1908
Dec 1908
Jan 1909

SITRAIN LMS TrainerClient - Operational

100% - uptime
Nov 1908 · 100.0%Dec · 100.0%Jan 1909 · 100.0%
Nov 1908
Dec 1908
Jan 1909

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Nov 1908 · 100.0%Dec · 100.0%Jan 1909 · 100.0%
Nov 1908
Dec 1908
Jan 1909

SITRAIN LMS SupplierClient - Operational

100% - uptime
Nov 1908 · 100.0%Dec · 100.0%Jan 1909 · 100.0%
Nov 1908
Dec 1908
Jan 1909

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Nov 1908 · 100.0%Dec · 100.0%Jan 1909 · 100.0%
Nov 1908
Dec 1908
Jan 1909

MS Teams virtual Classroom - Operational

100% - uptime
Nov 1908 · 100.0%Dec · 100.0%Jan 1909 · 100.0%
Nov 1908
Dec 1908
Jan 1909

SITRAIN Saba - Operational

100% - uptime
Nov 1908 · 100.0%Dec · 100.0%Jan 1909 · 100.0%
Nov 1908
Dec 1908
Jan 1909

Notice history

View current status

Jan 1909

No notices reported this month

Dec 1908

No notices reported this month

Nov 1908

No notices reported this month

Previous

Nov 1908 to Jan 1909

Next