Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Nov 1907 · 100.0%Dec · 100.0%Jan 1908 · 100.0%
Nov 1907
Dec 1907
Jan 1908

SITRAIN LMS TCmanager - Operational

100% - uptime
Nov 1907 · 100.0%Dec · 100.0%Jan 1908 · 100.0%
Nov 1907
Dec 1907
Jan 1908

SITRAIN LMS Web Portal - Operational

100% - uptime
Nov 1907 · 100.0%Dec · 100.0%Jan 1908 · 100.0%
Nov 1907
Dec 1907
Jan 1908

SITRAIN LMS PDFannotation - Operational

100% - uptime
Nov 1907 · 100.0%Dec · 100.0%Jan 1908 · 100.0%
Nov 1907
Dec 1907
Jan 1908

SITRAIN LMS TrainerClient - Operational

100% - uptime
Nov 1907 · 100.0%Dec · 100.0%Jan 1908 · 100.0%
Nov 1907
Dec 1907
Jan 1908

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Nov 1907 · 100.0%Dec · 100.0%Jan 1908 · 100.0%
Nov 1907
Dec 1907
Jan 1908

SITRAIN LMS SupplierClient - Operational

100% - uptime
Nov 1907 · 100.0%Dec · 100.0%Jan 1908 · 100.0%
Nov 1907
Dec 1907
Jan 1908

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Nov 1907 · 100.0%Dec · 100.0%Jan 1908 · 100.0%
Nov 1907
Dec 1907
Jan 1908

MS Teams virtual Classroom - Operational

100% - uptime
Nov 1907 · 100.0%Dec · 100.0%Jan 1908 · 100.0%
Nov 1907
Dec 1907
Jan 1908

SITRAIN Saba - Operational

100% - uptime
Nov 1907 · 100.0%Dec · 100.0%Jan 1908 · 100.0%
Nov 1907
Dec 1907
Jan 1908

Notice history

View current status

Jan 1908

No notices reported this month

Dec 1907

No notices reported this month

Nov 1907

No notices reported this month

Previous

Nov 1907 to Jan 1908

Next