Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

SITRAIN LMS TCmanager - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

SITRAIN LMS Web Portal - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

SITRAIN LMS PDFannotation - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

SITRAIN LMS TrainerClient - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

SITRAIN LMS SupplierClient - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

MS Teams virtual Classroom - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

SITRAIN Saba - Operational

100% - uptime
Nov 1906 · 100.0%Dec · 100.0%Jan 1907 · 100.0%
Nov 1906
Dec 1906
Jan 1907

Notice history

View current status

Jan 1907

No notices reported this month

Dec 1906

No notices reported this month

Nov 1906

No notices reported this month

Previous

Nov 1906 to Jan 1907

Next