Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Nov 1905 · 100.0%Dec · 100.0%Jan 1906 · 100.0%
Nov 1905
Dec 1905
Jan 1906

SITRAIN LMS TCmanager - Operational

100% - uptime
Nov 1905 · 100.0%Dec · 100.0%Jan 1906 · 100.0%
Nov 1905
Dec 1905
Jan 1906

SITRAIN LMS Web Portal - Operational

100% - uptime
Nov 1905 · 100.0%Dec · 100.0%Jan 1906 · 100.0%
Nov 1905
Dec 1905
Jan 1906

SITRAIN LMS PDFannotation - Operational

100% - uptime
Nov 1905 · 100.0%Dec · 100.0%Jan 1906 · 100.0%
Nov 1905
Dec 1905
Jan 1906

SITRAIN LMS TrainerClient - Operational

100% - uptime
Nov 1905 · 100.0%Dec · 100.0%Jan 1906 · 100.0%
Nov 1905
Dec 1905
Jan 1906

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Nov 1905 · 100.0%Dec · 100.0%Jan 1906 · 100.0%
Nov 1905
Dec 1905
Jan 1906

SITRAIN LMS SupplierClient - Operational

100% - uptime
Nov 1905 · 100.0%Dec · 100.0%Jan 1906 · 100.0%
Nov 1905
Dec 1905
Jan 1906

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Nov 1905 · 100.0%Dec · 100.0%Jan 1906 · 100.0%
Nov 1905
Dec 1905
Jan 1906

MS Teams virtual Classroom - Operational

100% - uptime
Nov 1905 · 100.0%Dec · 100.0%Jan 1906 · 100.0%
Nov 1905
Dec 1905
Jan 1906

SITRAIN Saba - Operational

100% - uptime
Nov 1905 · 100.0%Dec · 100.0%Jan 1906 · 100.0%
Nov 1905
Dec 1905
Jan 1906

Notice history

View current status

Jan 1906

No notices reported this month

Dec 1905

No notices reported this month

Nov 1905

No notices reported this month

Previous

Nov 1905 to Jan 1906

Next