Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

SITRAIN LMS TCmanager - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

SITRAIN LMS Web Portal - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

SITRAIN LMS PDFannotation - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

SITRAIN LMS TrainerClient - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

SITRAIN LMS SupplierClient - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

MS Teams virtual Classroom - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

SITRAIN Saba - Operational

100% - uptime
Nov 1904 · 100.0%Dec · 100.0%Jan 1905 · 100.0%
Nov 1904
Dec 1904
Jan 1905

Notice history

View current status

Jan 1905

No notices reported this month

Dec 1904

No notices reported this month

Nov 1904

No notices reported this month

Previous

Nov 1904 to Jan 1905

Next