Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Nov 1903 · 100.0%Dec · 100.0%Jan 1904 · 100.0%
Nov 1903
Dec 1903
Jan 1904

SITRAIN LMS TCmanager - Operational

100% - uptime
Nov 1903 · 100.0%Dec · 100.0%Jan 1904 · 100.0%
Nov 1903
Dec 1903
Jan 1904

SITRAIN LMS Web Portal - Operational

100% - uptime
Nov 1903 · 100.0%Dec · 100.0%Jan 1904 · 100.0%
Nov 1903
Dec 1903
Jan 1904

SITRAIN LMS PDFannotation - Operational

100% - uptime
Nov 1903 · 100.0%Dec · 100.0%Jan 1904 · 100.0%
Nov 1903
Dec 1903
Jan 1904

SITRAIN LMS TrainerClient - Operational

100% - uptime
Nov 1903 · 100.0%Dec · 100.0%Jan 1904 · 100.0%
Nov 1903
Dec 1903
Jan 1904

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Nov 1903 · 100.0%Dec · 100.0%Jan 1904 · 100.0%
Nov 1903
Dec 1903
Jan 1904

SITRAIN LMS SupplierClient - Operational

100% - uptime
Nov 1903 · 100.0%Dec · 100.0%Jan 1904 · 100.0%
Nov 1903
Dec 1903
Jan 1904

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Nov 1903 · 100.0%Dec · 100.0%Jan 1904 · 100.0%
Nov 1903
Dec 1903
Jan 1904

MS Teams virtual Classroom - Operational

100% - uptime
Nov 1903 · 100.0%Dec · 100.0%Jan 1904 · 100.0%
Nov 1903
Dec 1903
Jan 1904

SITRAIN Saba - Operational

100% - uptime
Nov 1903 · 100.0%Dec · 100.0%Jan 1904 · 100.0%
Nov 1903
Dec 1903
Jan 1904

Notice history

View current status

Jan 1904

No notices reported this month

Dec 1903

No notices reported this month

Nov 1903

No notices reported this month

Previous

Nov 1903 to Jan 1904

Next