Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

SITRAIN LMS TCmanager - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

SITRAIN LMS Web Portal - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

SITRAIN LMS PDFannotation - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

SITRAIN LMS TrainerClient - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

SITRAIN LMS SupplierClient - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

MS Teams virtual Classroom - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

SITRAIN Saba - Operational

100% - uptime
Nov 1902 · 100.0%Dec · 100.0%Jan 1903 · 100.0%
Nov 1902
Dec 1902
Jan 1903

Notice history

View current status

Jan 1903

No notices reported this month

Dec 1902

No notices reported this month

Nov 1902

No notices reported this month

Previous

Nov 1902 to Jan 1903

Next