Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Nov 1901 · 100.0%Dec · 100.0%Jan 1902 · 100.0%
Nov 1901
Dec 1901
Jan 1902

SITRAIN LMS TCmanager - Operational

100% - uptime
Nov 1901 · 100.0%Dec · 100.0%Jan 1902 · 100.0%
Nov 1901
Dec 1901
Jan 1902

SITRAIN LMS Web Portal - Operational

100% - uptime
Nov 1901 · 100.0%Dec · 100.0%Jan 1902 · 100.0%
Nov 1901
Dec 1901
Jan 1902

SITRAIN LMS PDFannotation - Operational

100% - uptime
Nov 1901 · 100.0%Dec · 100.0%Jan 1902 · 100.0%
Nov 1901
Dec 1901
Jan 1902

SITRAIN LMS TrainerClient - Operational

100% - uptime
Nov 1901 · 100.0%Dec · 100.0%Jan 1902 · 100.0%
Nov 1901
Dec 1901
Jan 1902

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Nov 1901 · 100.0%Dec · 100.0%Jan 1902 · 100.0%
Nov 1901
Dec 1901
Jan 1902

SITRAIN LMS SupplierClient - Operational

100% - uptime
Nov 1901 · 100.0%Dec · 100.0%Jan 1902 · 100.0%
Nov 1901
Dec 1901
Jan 1902

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Nov 1901 · 100.0%Dec · 100.0%Jan 1902 · 100.0%
Nov 1901
Dec 1901
Jan 1902

MS Teams virtual Classroom - Operational

100% - uptime
Nov 1901 · 100.0%Dec · 100.0%Jan 1902 · 100.0%
Nov 1901
Dec 1901
Jan 1902

SITRAIN Saba - Operational

100% - uptime
Nov 1901 · 100.0%Dec · 100.0%Jan 1902 · 100.0%
Nov 1901
Dec 1901
Jan 1902

Notice history

View current status

Jan 1902

No notices reported this month

Dec 1901

No notices reported this month

Nov 1901

No notices reported this month

Previous

Nov 1901 to Jan 1902

Next