Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Dec 2008 ยท 100.0%Jan 2009 ยท 100.0%Feb ยท 100.0%
Dec 2008
Jan 2009
Feb 2009

SITRAIN LMS TCmanager - Operational

100% - uptime
Dec 2008 ยท 100.0%Jan 2009 ยท 100.0%Feb ยท 100.0%
Dec 2008
Jan 2009
Feb 2009

SITRAIN LMS Web Portal - Operational

100% - uptime
Dec 2008 ยท 100.0%Jan 2009 ยท 100.0%Feb ยท 100.0%
Dec 2008
Jan 2009
Feb 2009

SITRAIN LMS PDFannotation - Operational

100% - uptime
Dec 2008 ยท 100.0%Jan 2009 ยท 100.0%Feb ยท 100.0%
Dec 2008
Jan 2009
Feb 2009

SITRAIN LMS TrainerClient - Operational

100% - uptime
Dec 2008 ยท 100.0%Jan 2009 ยท 100.0%Feb ยท 100.0%
Dec 2008
Jan 2009
Feb 2009

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Dec 2008 ยท 100.0%Jan 2009 ยท 100.0%Feb ยท 100.0%
Dec 2008
Jan 2009
Feb 2009

SITRAIN LMS SupplierClient - Operational

100% - uptime
Dec 2008 ยท 100.0%Jan 2009 ยท 100.0%Feb ยท 100.0%
Dec 2008
Jan 2009
Feb 2009

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Dec 2008 ยท 100.0%Jan 2009 ยท 100.0%Feb ยท 100.0%
Dec 2008
Jan 2009
Feb 2009

MS Teams virtual Classroom - Operational

100% - uptime
Dec 2008 ยท 100.0%Jan 2009 ยท 100.0%Feb ยท 100.0%
Dec 2008
Jan 2009
Feb 2009

Notice history

Feb 2009

No notices reported this month

Jan 2009

No notices reported this month

Dec 2008

No notices reported this month

Dec 2008 to Feb 2009

Next