Siemens SITRAIN Application Status - Notice history

100% - uptime

SITRAIN LXP - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

SITRAIN LMS TCmanager - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

SITRAIN LMS Web Portal - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

SITRAIN LMS PDFannotation - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

SITRAIN LMS TrainerClient - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

SITRAIN LMS WBT & Material Upload - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

SITRAIN LMS SupplierClient - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

SITRAIN LMS Magnolia CMS - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

MS Teams virtual Classroom - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

SITRAIN Saba - Operational

100% - uptime
Nov 2007 · 100.0%Dec · 100.0%Jan 2008 · 100.0%
Nov 2007
Dec 2007
Jan 2008

Notice history

Jan 2008

No notices reported this month

Dec 2007

No notices reported this month

Nov 2007

No notices reported this month

Nov 2007 to Jan 2008

Next